HUBBELL
Image of SFRCGNRBK Recessed RCA Connector, Green Insulator, Black Housing
Image of SFRCGNRBK Recessed RCA Connector, Green Insulator, Black Housing
Discontinued

Recessed RCA Connector, Green Insulator, Black Housing

Brand:

Bryant

Catalog ID:

SFRCGNRBK

Recessed RCA Connector, Green Insulator, Black Housing

  • Flush mount design
  • High quality Gold plating
  • Seamless Hubbell system integration

Product details

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCGNRBK

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Connector Type - RCA Gold, Recessed, Pass-Thru
  • Body - Brass, Gold-plated
  • Insulator Color - Green
  • Product Type - AV Connectors
  • Unit Package - Single

Style

Green Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620286594

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads