


Brand: Hubbell Wiring Device-Kellems
Catalog ID: 24GTFFCVRALU
Tile Cover
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
24GTFFCVRALU
Color
Aluminum Powder Coat
Construction
Cast
Construction Material - Main
Metallic
Cover Shape
Rectangle
Cover Type
Rectangle
Finish Type
Aluminum
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
Number of Gang(s)
2-Gang
Product Family
Recessed - CFB Series
Size
Standard Sized Product
Sub Brand
Recessed Concrete Floor Boxes
Type
Furniture Feed Concrete Floor Box Cover
Type of Use
Tile/Flush, Furniture Feed
Typical Application
Tile/Flush, Furniture Feed
UPC
783585526935
Length
10.69 in
Size
Standard Sized Product
Weight
4.85 lb
Width
6.19 in
Cable Entry
(2) Threaded Hubs
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Industry Standard(s)
Mounting Method
Mounts to Box
Number of Gang(s)
2-Gang
Carton Quantity
1
Pallet Quantity
96