HUBBELL
Image of 5621-0 Rectangular Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, Gray
Image of 5621-0 Rectangular Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, Gray
Image of 5621-0 Rectangular Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, Gray

Rectangular Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, Gray

Brand:

Bell

Catalog ID:

5621-0

Rectangular Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, Gray

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5621-0

Color

Gray

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Number Of Outlets

3

Type

  • Cover
  • Lighting

UPC

050169562109

Weather Resistant

Yes

Dimensions

Dimensions

3.336 in x 10 in x 4.594 in

Height

4.594 in

Length

3.336 in

Weight

1.2 lb

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

ENERGY STAR Certified

No

Logistics

Carton Quantity

8

Packaging Type

Shrink

Pallet Quantity

840

Standard Package

8