HUBBELL
Image of 397-002CB RED ALERT® Emergency Telephones - Retrofit Series - Code Blue (Model 397-002CB)
Image of 397-002CB RED ALERT® Emergency Telephones - Retrofit Series - Code Blue (Model 397-002CB)

RED ALERT® Emergency Telephones - Retrofit Series - Code Blue (Model 397-002CB)

Brand:

Austdac

Catalog ID:

397-002CB

GAI-TRONICS’ RED ALERT® Emergency Telephones are designed to provide clear and reliable communications in almost any environment. The model 397-00xCB and 398-00xCB Telephones are considered to be Type 3R weatherproof compliant when installed appropriately in place of a Code Blue 6-hole Emergency Telephone.

  • Weather-resistant (Type 3R) Flush-Mount Design
  • Telephone Line Powered, (No Battery or External Power Required for Telephone Operation)
  • Large “Palm” Activation HELP Pushbutton For Emergency Call
  • Standard or SMART Operation
  • Auto Answer (with Silent Monitoring)
  • (2) Programmable Auxiliary Outputs for Peripheral Equipment Control
  • Operating Range of -20°C to +60°C
  • Call Received When Lit LED
  • 3-Number Rollover
  • UL/CSA 60950 Compliant
  • FCC Part 68 Certified
  • ADA Compliant
  • Monitored by TMA (Telephone Management Application) Software
  • Voice Annunciation Option

Product details

General

Catalog Number

397-002CB

Color

Silver

Connectivity Options

Analog

Mount location

Flush-Mount

Output Level Speaker

87 dB @ 1 M

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

  • Retrofit Emergency Telephones
  • Auto-Dial

Weather Rating

Type 3R

Dimensions

Dimensions

2.48 in x 8.5 in x 11.75 in

Height

11.75 in

Length

2.48 in

Weight

6.5 lb

Width

8.5 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC