HUBBELL
RED ALERT® Series, Emergency Telephones - Retrofit Series - Talk-A-Phone (Model 397-003TP)
Image of 397-003TP RED ALERT® Series, Emergency Telephones - Retrofit Series - Talk-A-Phone (Model 397-003TP)
Image of 397-003TP RED ALERT® Series, Emergency Telephones - Retrofit Series - Talk-A-Phone (Model 397-003TP)
play
Gai-Tronics Emergency Phones

RED ALERT® Series, Emergency Telephones - Retrofit Series - Talk-A-Phone (Model 397-003TP)

Brand: GAI-Tronics

Catalog ID: 397-003TP

Collection name: RED ALERT®

GAI-TRONICS’ RED ALERT® Emergency Telephones are designed to provide clear and reliable communications in almost any environment. The model 397-00xTP and 398-00xTP Telephones are considered to be Type 3R weatherproof compliant when installed appropriately in place of a Talk-A-Phone 6-hole Emergency Telephone.

  • Weather-resistant (Type 3R) Flush-Mount Design
  • Telephone Line Powered, (No Battery or External Power Required for Telephone Operation)
  • Large “Palm” Activation HELP Pushbutton For Emergency Call
  • Standard or SMART Operation
  • Auto Answer (with Silent Monitoring)
  • (2) Programmable Auxiliary Outputs for Peripheral Equipment Control
  • Operating Range of -20° C to +60° C
  • Call Received When Lit LED
  • 3-Number Rollover
  • UL/CSA 60950 Compliant
  • FCC Part 68 Certified
  • ADA Compliant
  • Monitored by TMA (Telephone Management Application) Software
  • Extreme Cold Weather Option (-40° C)

General

Catalog Number

397-003TP

Color

Silver

Connectivity Options

Analog

Material Type

Stainless Steel

Mount location

Flush-Mount

Output Level Speaker

87 dB @ 1 M

Product Family

RED ALERT® Telephones

Product Type

Hands-free Telephones

Series

RED ALERT® Series

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

  • Retrofit Emergency Telephones
  • Auto-Dial

Weather Rating

Type 3R

Dimensions

Dimensions

2.5 in x 9.5 in x 11.75 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

11.75 in

Length

2.5 in

Weight

6.5 lb

Width

9.5 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Weather Rating

Type 3R

Operational

Connectivity Options

Analog

Output Level Speaker

87 dB @ 1 M

Configuration

Mount location

Flush-Mount