HUBBELL
Image of 394AL-812A RED ALERT® VoIP Hands-free Emergency Telephones - Model 394AL-812A
Image of 394AL-812A RED ALERT® VoIP Hands-free Emergency Telephones - Model 394AL-812A

RED ALERT® VoIP Hands-free Emergency Telephones - Model 394AL-812A

Brand:

Austdac

Catalog ID:

394AL-812A

These WiFi VoIP Surface-Mount Telephones are designed to provide direct point-to-point communications between personnel over an existing wireless local area network (WLAN), meeting IEEE 802.11 b/g standards. These telephones will operate from an external dc power source which is the only wiring required for operation.

  • 24-48 V dc Supply
  • SIP Compatible
  • Four Inputs and Two Outputs Per Phone
  • Auto Answer
  • Multicast Capable (Up to 8 Addresses)

Product details

General

Application

Emerg. Telephone Comm., wireless (campuses, parking lots, paths)

Catalog Number

394AL-812A

Color

Yellow

Connectivity Options

WiFi VoIP

Mount location

Surface-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Output Level Speaker

87 dB @ 1 M

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

  • Emergency Telephones
  • Keypad
  • HELP Button & CALL Button

Weather Rating

Type 3R

Dimensions

Dimensions

4.0 in x 8.0 in x 9.5 in

Height

9.5 in

Length

4 in

Weight

8.5 lb

Width

8 in

Electrical Ratings

Signal

WiFi

Voltage Rating Description

24-48 VDC

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15