HUBBELL
Image of RW36036 ReliaWrap 36" x 36" sheet

ReliaWrap 36" x 36" sheet

Brand: Reliaguard

Catalog ID: RW36036

ReliaWrap 36" x 36" sheet - Pole wrap

Pole wrap is designed to be a barrier to prevent animals from climbing poles towards energized equipment

  • Isolates climbing animals
  • Protects wooden poles from woodpeckers
  • ReliaWrap is a UV stabalized Polymer
  • ReliaWrap is fastened with nails or screws
  • ReliaWrap will not rip or tear

General

Application

Pole wrap prevents climbing animals from reaching energized structures

Catalog Number

RW36036

Color

Black

Material - Body

ReliaWrap

UPC

096359763031

Dimensions

Length

36 in

Width

36 in

Logistics

Carton Quantity

12

Pallet Quantity

192