

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SA5007TR
Replacement 1-1/2" threaded tamper resistant flush aluminum plug. The plug includes a T40 Torx slot to limit unauthorized access. T40 Torx screw driver to be purchased separately. The 1-1/2" tamper resistant flush plug can replace missing plugs or convert a standard threaded duplex flush cover to tamper resistant.
Brass TORX T40 Tamper Resistant Access Replacement Plug
Application
SA3625TR Replacement
Catalog Number
SA5007TR
Color
Brass
Construction
Fabricated
Material
Aluminum
Product Family
Floor Boxes
Style
Covers
Type
In Floor
UPC
783585696409
Height
0.15 in
Height Metric
4 mm
Industry Standard(s)
cULus Listed to UL514