


Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFBKOPLATE
Standard Product
Accessory Type
Knock-out Plates
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
CFBKOPLATE
Color
Metallic
Construction
Steel
Construction Material - Main
Steel
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
Knockouts
1) 3/4" - 1 1/4"
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
Product Family
Recessed - CFB Series
Size
Standard Sized Product
Sub Brand
Recessed Concrete Floor Boxes
Type
Concrete Floor Box Accessory
UPC
783585447940
Dimensions
2.88 in x 2.78 in x 0.12 in
Height
0.12 in
Length
2.88 in
Size
Standard Sized Product
Weight
0.35 lb
Width
2.78 in
Cable Entry
Concentric KO's
Industry Standard(s)
cULus
Knockouts
1) 3/4" - 1 1/4"
Mounting Method
Mounts to Box