HUBBELL
Image of PSC4033704 Rescue Hook 1.25 in (32 mm) X 8 ft (2.4 m)
* Representative image
Image of PSC4033704 Rescue Hook 1.25 in (32 mm) X 8 ft (2.4 m)

Rescue Hook 1.25 in (32 mm) X 8 ft (2.4 m)

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC4033704

8' Rescue Hook

  • Handle meets ASTM F711 and IEC 60855 specifications
  • 3/4” high strength steel hook with 18” diameter and coated with black paint
  • Hook mounted on a 1-1/4” diameter Epoxiglas ™ pole
  • Available in 6’ and 8’ handle lengths

Product details

General

Catalog Number

PSC4033704

Style

Rescue Hook

UPC

096359588337

Dimensions

Diameter - Rod / Tube

1-1/4 in

Dimensions

113 in x 22 in x 3 in

Dimensions Metric

287.0 mm x 55.9 mm x 7.6 mm

Height

3 in

Height Metric

7.6 mm

Length

113 in

Length Metric

287 mm

Weight

24 lb

WeightMetric

10.8 kg

Width

22 in

WidthMetric

55.9 mm

Logistics

Standard Package

1

Resources and downloads