HUBBELL
RFL 9508 Analog Single Side Band Power Line Carrier System
Image of RFL-9508-ANALOG RFL 9508 Analog Single Side Band Power Line Carrier System

RFL 9508 Analog Single Side Band Power Line Carrier System

Brand: RFL Electronics

Catalog ID: RFL-9508-ANALOG

The RFL 9508 offers a choice of two power output levels, and a wide range of options which include the choice of PLC, E1 or T1. Plug-in teleprotection modules are available to complete an integrated communication system design. All channels are capable of Drop and Insert operation at the analog or digital T1/E1 level. These features make for a unique product that is ultimately flexible. The frequency range is 20 kHz to 500 kHz. Single Side Band (SSB) modulation is used for the RFL 9508 where the use of the spectrum is optimized with high quality adjacent channel selectivity. Idle channel noise, cross-talk and spurious outputs are minimized and high frequency stability over the specified temperature range is achieved. The equipment is designed to operate in the harsh environment of electric utility substations and is based, in part, on the successful and proven RFL IMUX 2000 T1/E1 multiplexer family of products.An integrated orderwire service channel is included in the standard system. It features an adjustable volume control and audible ARD tone at the far end when the handset is taken off the hook at the near end.

  • Interconnection between a Power Line Carrier and any existing or new T1/E1 Network.
  • IEC60495 and IEC60834-1 standards exceeded.
  • Programmable for 2.5 kHz or 4 kHz operation.
  • AF and RF functionality 100% programmable through a Windows® Interface.
  • 50 or 100 Watt PEP output power.
  • Up to 8 independent commands of integrated transfer trip.
  • 20 kHz - 500 kHz frequency range with no components to change in the field.

General

Bandwidth

2.5/4 kHz

Catalog Number

RFL-9508-ANALOG

Mounting Method

19” Rack Mount

Rf Frequency Range

20 to 500 kHz

Dimensions

Weight

38 lb

Electrical Ratings

Impedance

50, 75, 100 or 150 Ohms

Input Voltage Range

38-60 VDC;88-150 VDC;200-280 VDC

Operating Voltage

48 VDC;125 VDC;250 VDC

Certifications And Compliance

Compliance

  • ESD Withstand IEC-610004-2 and ANSI C37.90.3
  • RFl Withstand IEC-60834 and ANSI C37.90.2
  • SWC Withstand IEC-801-4 and ANSI C37.90.1
  • Dielectric Withstand 2500 Vdc per IEC-60255-22-1 and IEC-60834-1

Operational

Bandwidth

2.5/4 kHz

Humidity

0 to 95% non condensing

Temperature Range

-20 to + 65ºC

Configuration

Mounting Method

19” Rack Mount