HUBBELL
RFL 9508D Digital Single Side Band Power Line Carrier System
Image of RFL-9508-DIGITAL RFL 9508D Digital Single Side Band Power Line Carrier System

RFL 9508D Digital Single Side Band Power Line Carrier System

Brand: RFL Electronics

Catalog ID: RFL-9508-DIGITAL

The RFL 9508D offers a choice of two power output levels, and a wide range of options that also include plug-in teleprotection modules to complete an integrated communication system design. The system is capable of Drop and Insert operation at the T1/E1 level. These features make for a unique product that integrates power line carrier sub-networks into large corporate WANs. The equipment is designed to operate in the harsh environment of electric utility substations and is based on the successful and proven RFL IMUX 2000 T1/E1 multiplexer where thousands are in use around the world.

  • Integrate high quality voice and multiple channels of variable rate data traffic across a reliable narrow band power line carrier link
  • Use as a digital link between a power line and any existing or new digital network of any protocol
  • 50 or 100 Watt PEP output power
  • Programmable from 20kHz – 500 kHz frequency range with no components to change in the field
  • Use to extend a WAN to a remote location over the power line

General

Bandwidth

2.5/4/8/16 kHz

Catalog Number

RFL-9508-DIGITAL

Mounting Method

19” Rack Mount

Rf Frequency Range

20 to 500 kHz

Dimensions

Weight

38 lb

Electrical Ratings

Impedance

50, 75, 100 or 150 Ohms

Input Voltage Range

38-60 VDC;88-150 VDC;200-280 VDC

Operating Voltage

48 VDC;125 VDC;250 VDC

Certifications And Compliance

Compliance

  • ESD Withstand IEC-610004-2 and ANSI C37.90.3
  • RFl Withstand IEC-60834 and ANSI C37.90.2
  • SWC Withstand IEC-801-4 and ANSI C37.90.1
  • Dielectric Withstand 2500 Vdc per IEC-60255-22-1 and IEC-60834-1

Operational

Bandwidth

2.5/4/8/16 kHz

Humidity

0 to 95% non condensing

Temperature Range

-20 to + 65ºC

Configuration

Mounting Method

19” Rack Mount