

Brand: RFL Electronics
Catalog ID: RFL-9512-LTU
Catalog Number
RFL-9512-LTU
Ingress Protection
IP66 according to IEC 60529 (UNE 20324, EN 60529)
Operating Temperature Celcius Max
+60 °C
Operating Temperature Celcius Min
-20 °C
Cubic Capacity
1462.6395 cu.in
Depth
7.87 in
Dimension - Height inch
15.75 in
Dimension - Width inch
11.81 in
Height
15.75 in
Weight
25 lb
Width
11.8 in
Frequency Rating
40 – 500 kHz
Humidity
not greater than 100%
Operating Temperature Celcius Max
+60 °C
Operating Temperature Celcius Min
-20 °C