HUBBELL
RFL GARD 8000® Series, Current Differential Relay System
Image of RFL-GARD-8000 RFL GARD 8000® Series, Current Differential Relay System

RFL GARD 8000® Series, Current Differential Relay System

Brand: RFL Electronics

Catalog ID: RFL-GARD-8000

The GARD 8000 Current Differential Protection System is a proven current-only, high speed line protection system. The GARD 8000 87L features a wide range of digital communications interfaces. The system is available in both a 3U or 6U chassis size. Multiple communications interfaces can be used in either a redundant configuration or independent. As a result, the system can be used for two- or three-terminal lines as well as tapped load applications.

  • Complete Current Differential Protection in the GARD 8000 Protective Relay and Communications System
  • Duplicates the highly successful RFL 9300 measuring principle with added features
  • Unaffected by up to +/- 4 ms channel asymmetry, giving a tolerance of 8 ms difference in transmit and receive path delays
  • Dual Breaker option for breaker and a half or ring bus applications
  • Single Pole trip
  • Ideal for series compensated line applications
  • 3U or 6U chassis depending on number of functional modules included
  • Supports NERC/FERC security standards
  • Phase-segregated measurement: three phase elements, one ground element
  • High speed operation: 10 ms minimum
  • Single or redundant communications interface
  • Extensive Sequence of Event Reporting
  • Digital fault records in COMTRADE: 32 samples per cycle
  • Supports DNP 3.0
  • A wide range of communication interfaces
  • Two or three-terminal line applications

General

Catalog Number

RFL-GARD-8000

Input Power - Max

100 W

Mounting Method

19” Rack Mount

Radio Frequency Interference

RFI Susceptibility: ANSI PC37.90.2 (35 Volts/Meter), IEC 255-22-3 (RFI Class III)

Temperature Rating

Operating: -20° C to +75° C (-4° F to + 165° F), Storage: -40° C to +85° C (-40° F to +185° F)

Dimensions

Cubic Capacity

NaN cu.in

Depth

14.5 in

Height

  • 5.25 in
  • 10.5 in

Weight

20 lb

Width

19 in

Electrical Ratings

Dielectric Strength

All contact inputs, solid-state outputs, power supply inputs and relay outputs meet the following specifications: ANSI C37.90-1989 (Dielectric), ANSI C37.90.1-2002 (SWC and Fast Transient), IEC 255-5 (1500 Vrms Breakdown Voltage and Impulse Withstand), IEC 255-22-1 (SWC Class III), IEC 255-22-2 (ESD Class III), IEC 255-22-4 (Fast-Transient Class III), IEC 834-1.

Input Power - Max

100 W

Input Voltage

  • 24 VDC
  • 48/125 VDC
  • 120 VAC
  • 250 VDC
  • 220 VAC

Voltage Rating

  • 19-29 VDC
  • 38-150 VDC
  • 96-132 VAC
  • 200-300 VDC
  • 200-240 VAC

Operational

Humidity

Up to 95 percent at +40° C (+104° F), non-condensing

Temperature Rating

Operating: -20° C to +75° C (-4° F to + 165° F), Storage: -40° C to +85° C (-40° F to +185° F)

Configuration

Mounting Method

19” Rack Mount