HUBBELL
RFL GARD 8000® Series, Protective Relay & Communications System
Image of RFL-GARD-8000-RCS RFL GARD 8000® Series, Protective Relay & Communications System
*Representative image
Image of RFL-GARD-8000-RCS RFL GARD 8000® Series, Protective Relay & Communications System

RFL GARD 8000® Series, Protective Relay & Communications System

Brand: RFL Electronics

Catalog ID: RFL-GARD-8000-RCS

The system uses fully programmable logic and settings that can be uploaded or downloaded using the built-in TCP/IP (electrical or optical) interface. Communicating with the system is done with a PC using a Web Browser. The GARD 8000 has a built-in web server that contains all of the user settings, no special or proprietary software is required to access the product. A most unique feature is that the user manual and customer system and application drawings are stored in the GARD 8000 in Adobe pdf format and are easily accessible from the GARD 8000 web browser. The GARD 8000 is available in a 3U chassis (5.25”) which can support up to two additional teleprotection or protective relay function modules, or a 6U chassis (10.50”) which can support up to eight teleprotection or protective relay function modules. Redundant controller and power supplies are available as options for applications where ultra reliable systems are required.

  • One product for all your teleprotection and line protection needs
  • Proven, high-speed, secure and reliable synchronous communications
  • Use as a stand-alone Teleprotection Channel, Current Differential Protection, Power Line Carrier, or combine them in one device
  • Selectable redundancy for power supply, main processor, functional modules and communication interfaces
  • Customized programmable logic for your specific application saves commissioning time and eliminates complex configuration
  • Straight-forward web browser user interface for settings and diagnostics, no proprietary application program required
  • Optional, built-in GPS receiver provides accurate time tags, independently from any station clock
  • Supports NERC/FERC security standards
  • Efficient use of your communications channel - up to 12 x 64 kbps per communication interface
  • Telemetry and Status Modules for RAS (Remedial Action Scheme) Wide Area Protection
  • GARD 8000 supports DNP3 Level 2 with point mapping

General

Catalog Number

RFL-GARD-8000-RCS

Input Power - Max

100 W

Interface Type

T1/E1;RS-449, 56 -768 kbps;X.21, 64-768 kbps;V.35, 64-768 kbps;G.703, co-directional, 64 kbps;ANSI C37.94 fiber;Fiber, multi-mode or singlemode, up to 100 km;RS232 Async (pass-thru only);Audio Tone, 2 wire or 4 wire;Power Line Carrier, ON/OFF or FSK selectable

Mounting Method

19” Rack Mount

Radio Frequency Interference

RFI Susceptibility: ANSI PC37.90.2 (35 Volts/Meter), IEC 255-22-3 (RFI Class III)

Temperature Rating

Operating: -20° C to +75° C (-4° F to + 165° F), Storage: -40° C to +85° C (-40° F to +185° F)

Dimensions

Cubic Capacity

NaN cu.in

Depth

14.5 in

Height

  • 5.25 in
  • 10.5 in

Weight

20 lb

Width

19 in

Electrical Ratings

Dielectric Strength

All contact inputs, solid-state outputs, power supply inputs and relay outputs meet the following specifications: ANSI C37.90-1989 (Dielectric), ANSI C37.90.1-2002 (SWC and Fast Transient), IEC 255-5 (1500 Vrms Breakdown Voltage and Impulse Withstand), IEC 255-22-1 (SWC Class III), IEC 255-22-2 (ESD Class III), IEC 255-22-4 (Fast-Transient Class III), IEC 834-1.

Input Power - Max

100 W

Input Voltage

  • 24 VDC
  • 48/125 VDC
  • 120 VAC
  • 250 VDC
  • 220 VAC

Voltage Rating

  • 19-29 VDC
  • 38-150 VDC
  • 96-132 VAC
  • 200-300 VDC
  • 200-240 VAC

Operational

Humidity

Up to 95 percent at +40° C (+104° F), non-condensing

Temperature Rating

Operating: -20° C to +75° C (-4° F to + 165° F), Storage: -40° C to +85° C (-40° F to +185° F)

Configuration

Mounting Method

19” Rack Mount