HUBBELL
RFL GARD 8000® Series, Teleprotection System
Image of RFL-GARD-8000-TPC RFL GARD 8000® Series, Teleprotection System

RFL GARD 8000® Series, Teleprotection System

Brand: RFL Electronics

Catalog ID: RFL-GARD-8000-TPC

The GARD 8000 Teleprotection System is designed for both simple and complex applications of audio and digital protective relay communications. The GARD 8000 features a wide range of communications interfaces and supports up to eight interfaces in a single chassis, allowing for high-speed multi-terminal applications. The system is available in both a 3U chassis size supporting five communications intefaces, or a 6U supporting up to eight interfaces. Multiple communications interfaces can be used in either a redundant configuration or independent.

  • One product for all your digital, analog, and Ethernet teleprotection needs
  • User defined logic and alarms for your specific applications
  • Straight forward web browser user interface for settings and diagnostics, no proprietary application program required
  • Optional, built-in GPS receiver provides accurate time tags
  • Complete address and checkback testing
  • DNP3, Level 2 compliant
  • SNMPV2 Compliant
  • Full system redundancy option available
  • Optional pass-through 64kbs or 19.2kbs Mirrored Bit relaying channels
  • Digital system comes standard with 32 functions for tripping applications
  • 4 Channels available on Audio Teleprotection Module
  • 16 point bidirectional status & RS-232 data option available for analog TPC systems
  • Optional IEC-61850 LAN tripping module (ETPS)
  • System can accommodate multiple teleprotection schemes in one chassis
  • Analog and digital systems can be mixed in one chassis
  • 1+1 and other redundant back-up schemes are easily supported
  • 96 bit capacity 64kbps status transfer module option
  • Complete range of digital and fiber optic interfaces including C37.94
  • Remote interogation of far end with analog and digital systems

General

Catalog Number

RFL-GARD-8000-TPC

Input Power - Max

100 W

Mounting Method

19” Rack Mount

Radio Frequency Interference

RFI Susceptibility: ANSI PC37.90.2 (35 Volts/Meter), EN 60255-22-3 (RFI Class III)

Temperature Rating

Operating: -20° C to +75° C (-4° F to + 167° F), Storage: -40° C to +85° C (-40° F to +185° F)

Dimensions

Cubic Capacity

NaN cu.in

Depth

14.5 in

Height

  • 5.25 in
  • 10.5 in

Weight

20 lb

Width

19 in

Electrical Ratings

Dielectric Strength

All contact inputs, solid-state outputs, power supply inputs and relay outputs meet the following specifications: ANSI C37.90-1989 (Dielectric), ANSI C37.90.1-2002 (SWC and Fast Transient), EN 60255-5 (1500 Vrms Breakdown Voltage and Impulse Withstand), EN 60255-22-1 (SWC Class III), EN 60255-22-2 (ESD Class III), EN 60255-22-4 (Fast-Transient Class III), EN 60834-1.

Input Power - Max

100 W

Input Voltage

  • 24 VDC
  • 48/125 VDC
  • 120 VAC
  • 250 VDC
  • 220 VAC

Voltage Rating

  • 19-29 VDC
  • 38-150 VDC
  • 96-132 VAC
  • 200-300 VDC
  • 200-240 VAC

Operational

Humidity

Up to 95 percent at +40° C (+104° F), non-condensing

Temperature Rating

Operating: -20° C to +75° C (-4° F to + 167° F), Storage: -40° C to +85° C (-40° F to +185° F)

Configuration

Mounting Method

19” Rack Mount