HUBBELL
RFL GARD Pro® Series, Digital Teleprotection System
Image of RFL-GARD-PRO RFL GARD Pro® Series, Digital Teleprotection System

RFL GARD Pro® Series, Digital Teleprotection System

Brand: RFL Electronics

Catalog ID: RFL-GARD-PRO

The GARD Pro Digital TPS is designed for both simple and complex applications of digital protective relay communications. The GARD Pro D-TPS features a wide range of digital communications interfaces and supports up to eight interfaces in a single chassis, allowing for high-speed multi-terminal applications. The system is available in both a 3U chassis size supporting five communications intefaces, or a 6U supporting up to eight interfaces. Multiple communications interfaces can be used in either a redundant configuration or independent.

  • Extensive Communications Interfaces: Wide range of communications interfaces for use with various digital network infrastructure. This includes common leased, microwave, TDM networks and dark fiber infrastructure.
  • Easy-to-Use Graphical User Interface: Designed for ease-of-use with intuitive status, configuration and system management features.
  • Expanded DNP3 and SNMP Capabilities: Improved high-performance DNP3 implementation with new status points for communications channel monitoring. SNMP Trap and SNMP Get support for all system variables.
  • Digital Multiplexing: Includes digital multiplexing capabilities to efficiently make use of unused communications bandwidth and simplify communications system requirements.
  • Remote Service Channel: Securely access the remote terminal’s graphical user interface remotely, using the digital teleprotection channel.
  • Multi-Terminal Communications: Capable of complex multi-terminal communications schemes while maintaining high-performance latency, security and dependability.
  • Front Panel Comms Loopback Testing: Utilize the front panel touch screen display to activate communications loopbacks for testing/troubleshooting without connecting a PC.
  • Redundant Communications: Space-saving parallel and cross-connected redundant systems for single and multi-point redundancy without the need for extra equipment.

General

Catalog Number

RFL-GARD-PRO

Channel Specification

64kbps per channel, 8 functions each

Input Power - Max

100 W

Interface Type

E1/T1 – DB15M/RJ48C;C37.94 MM/SM - ST;1300nm/1550nm MM/SM Fiber Optic - ST;RS449/X.21/V.35 – DB37M;G.703 64kbps Co-directional – DB15M;Dual RS232 Async – DB9F (pass-thru only)

Interface/Ports

# of Digital Interfaces – 8;# of Timeslots – 24 x 64kbps;# of T1/E1 Interfaces – 2 (Terminal or Drop & Insert)

Mounting Method

19” Rack Mount

Number of Channels

4

Radio Frequency Interference

RFI Susceptibility: ANSI C37.90.2 (35 Volts/Meter) & EN 60255-22-3 (RFI Class III)

Temperature Rating

Operating: -20° C to +75° C (-4° F to + 167° F), Storage: -40° C to +85° C (-40° F to +185° F)

Dimensions

Cubic Capacity

NaN cu.in

Depth

14.5 in

Height

  • 5.25 in
  • 10.5 in

Weight

20 lb

Width

19 in

Electrical Ratings

Dielectric Strength

All contact inputs, solid-state outputs, power supply inputs and relay outputs meet the following specifications: ANSI C37.90-1989 (Dielectric), ANSI C37.90.1-2002 (SWC and Fast Transient), EN 60255-5 (1500 Vrms Breakdown Voltage and Impulse Withstand), EN 60255-22-1 (SWC Class III), EN 60255-22-2 (ESD Class III), EN 60255-22-4 (Fast Transient Class III), EN 60834-1

Input Power - Max

100 W

Input Voltage

  • 24 VDC
  • 48/125 VDC
  • 120 VAC
  • 250 VDC
  • 220 VAC

Voltage Rating

  • 19-29 VDC
  • 38-150 VDC
  • 96-132 VAC
  • 200-300 VDC
  • 200-240 VAC

Operational

Humidity

Up to 95 percent at +40° C (+104° F), non-condensing

Number of Channels

4

Temperature Rating

Operating: -20° C to +75° C (-4° F to + 167° F), Storage: -40° C to +85° C (-40° F to +185° F)

Configuration

Mounting Method

19” Rack Mount