HUBBELL
RFL GARD Pro® Series, IEC-61850 Gateway System
Image of RFL-GARD-PRO-61850 RFL GARD Pro® Series, IEC-61850 Gateway System

RFL GARD Pro® Series, IEC-61850 Gateway System

Brand: RFL Electronics

Catalog ID: RFL-GARD-PRO-61850

The GARD Pro 61850 system includes support for IEC 61850 Edition 2. Utilities can utilize legacy communications channels, for protection applications, between digital IEC 61850 stations. As a result, there is no need to establish secure Ethernet channels between stations as existing digital networks or Powerline Carrier may be used. Features include; separate station bus and process bus ports, Parallel Redundancy Protocol (PRP) for redundant GOOSE communications, Manufacturing Message Specification (MMS) for system control and status management, Precision Time Protocol (PTP) for clock synchronization and IEC 61850 Edition 2 test and simulation modes. The system is available in both a 3U or 6U chassis size. Multiple communications interfaces can be used in either a redundant configuration or independent.

  • Utilization of Existing Substation Comms - Leverage existing teleprotection channels between digital substations without the need for secure packet networks or dedicated fiber optic channels.
  • Separate Station Bus and Process Bus Ports - Provides separate interfaces for critical GOOSE functionality and less-critical management functions. Allows for the use of isolated LANs based on application requirements.
  • Parallel Redundancy Protocol (PRP) - Utilizes IEC 62439-3 PRP functionality for seamless path redundancy of critical GOOSE communications.
  • Manufacturing Message Specification (MMS) - Manage the system over the station bus with MMS for system control, status and reporting.
  • Precision Time Protocol (PTP) Clock Sync - Synchronize the system clock and Sequence of Events (SOE) using IEEE 1588v2 PTP slave protocol. Functions with PRP and uses the Best Master Clock Algorithm to determine the best source.
  • IEC 61850 Ed.2 Test and Simulation Support - Seamless testing capabilities with IEC 61850 Mode and Behavior functionality. Allows for the use of simulation devices for test purposes.
  • SCL File Configuration - Configuration of publishing and subscribe parameters through a single file. Customize configuration through integrated IED configurator and extract to SCL file.

General

Catalog Number

RFL-GARD-PRO-61850

Input Power - Max

100 W

Mounting Method

19” Rack Mount

Radio Frequency Interference

RFI Susceptibility: ANSI C37.90.2 (35 Volts/Meter) & EN 60255-22-3 (RFI Class III)

Temperature Rating

Operating: -20° C to +75° C (-4° F to + 167° F), Storage: -40° C to +85° C (-40° F to +185° F)

Dimensions

Cubic Capacity

NaN cu.in

Depth

14.5 in

Height

  • 5.25 in
  • 10.5 in

Weight

20 lb

Width

19 in

Electrical Ratings

Dielectric Strength

All contact inputs, solid-state outputs, power supply inputs and relay outputs meet the following specifications: ANSI C37.90-1989 (Dielectric), ANSI C37.90.1-2002 (SWC and Fast Transient), EN 60255-5 (1500 Vrms Breakdown Voltage and Impulse Withstand), EN 60255-22-1 (SWC Class III), EN 60255-22-2 (ESD Class III), EN 60255-22-4 (Fast Transient Class III), EN 60834-1

Input Power - Max

100 W

Input Voltage

  • 24 VDC
  • 48/125 VDC
  • 120 VAC
  • 250 VDC
  • 220 VAC

Voltage Rating

  • 19-29 VDC
  • 38-150 VDC
  • 96-132 VAC
  • 200-300 VDC
  • 200-240 VAC

Operational

Humidity

Up to 95 percent at +40° C (+104° F), non-condensing

Temperature Rating

Operating: -20° C to +75° C (-4° F to + 167° F), Storage: -40° C to +85° C (-40° F to +185° F)

Configuration

Mounting Method

19” Rack Mount