
Brand: RFL Electronics
Catalog ID: RFL-PLC-Hybrid-Pro
Catalog Number
RFL-PLC-Hybrid-Pro
Mounting Method
19” Rack Mount
Series
Hybrid Pro™ Series
Cubic Capacity
473.86 cu.in
Depth
14.5 in
Height
1.72 in
Weight
10 lb
Width
19 in
Mounting Method
19” Rack Mount