HUBBELL
Image of T2060619 RIDGE IRON BRACKET, 12in HEIGHT EXTENSION

RIDGE IRON BRACKET, 12in HEIGHT EXTENSION

Brand: Chance

Catalog ID: T2060619

Ridge pin is installed as a pole top bracket to support shield wire where addition pole height is required.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Includes two vertical members and one horizontal member
  • Attached to pole with two 3/4" through bolts
  • Includes two 11/16" holes for bonding
  • Galvanized steel per ASTM A-153

General

Catalog Number

T2060619

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359247142

Dimensions

Dimensions

29.625 in x 3.125 in x 3.500 in

Distance From Pole

N/A

Height

3.5 in

Length

29.625 in

Weight

31.04 lb

Width

3.125 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

75