HUBBELL
Image of ATS-01249 Right Angle RPTNC Jack to RPTNC Plug Adapter
Image of ATS-01249 Right Angle RPTNC Jack to RPTNC Plug Adapter

Right Angle RPTNC Jack to RPTNC Plug Adapter

Brand:

AccelTex Solutions

Catalog ID:

ATS-01249

ATS-01249 (former catalog number ATS-RPTNCJ-RPTNCP-RA). The AccelTex inline RF connector adapter converts an existing style or gender connector to easily mate with another style or gender. These adapters are built to minimize insertion loss and are an easy and efficient way to change styles and genders within an RF system.

Product details

General

Adapter Type

90 Degree

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-01249

Compatibility

  • Cisco 1852e
  • Cisco 2602e
  • Cisco 2702e
  • Cisco 2802e
  • Cisco 3502e
  • Cisco 3602e
  • Cisco 3702e
  • Cisco 3802e
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
  • Meraki MR42E
  • Meraki MR46E
  • Meraki MR53E

Connector Style 1

RPTNC Jack

Connector Style 2

RPTNC Plug

Durability

Greater than or equal to 500 Cycles

Insulation R-Value

Greater than or equql to 5000 megaohms

Insulator Type

Teflon

Material - Body

Nickel Plated Brass

Material - Contact Pin

Gold Plated Brass and Bronze

Mating

7/16-28UNEF-2A and 7/16-28UNEF-2B

Operating Temperature

-55 to 155 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620436586

Dimensions

Dimensions

3.75 in x 2.5 in x 0.75 in

Height

0.75 in

Length

3.75 in

Width

2.5 in

Electrical Ratings

Dielectric Strength

1500 V RMS

Frequency Rating

DC - 5.85 GHz

Impedance

50 Ohms

Certifications And Compliance

Industry Standard(s)

IEC 6019-17

Resources and downloads

Specifications