



Brand: TayMac
Catalog ID: LB400
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
LB400
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
LB Type Conduit Bodies
UPC
050169816790
Dimensions
15.65 in x 5.551 in x 7.087 in
Height
7.087 in
Length
15.65 in
Trade Size
4 in
Weight
5.931 lb
Width
5.551 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
60