HUBBELL
Image of LL200 Rigid/IMC Conduit Bodies
*Representative image
Image of LL200 Rigid/IMC Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of LL200 Rigid/IMC Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: LL200

2 in. Rigid LL Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

LL200

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LL Type Conduit Bodies

UPC

050169816851

Dimensions

Dimensions

10.051 in x 4.272 in x 3.406 in

Height

3.406 in

Length

10.051 in

Package Height

5.118 in

Package Length

11.024 in

Package Weight

1.984 lb

Package Width

4.134 in

Trade Size

2 in

Weight

1.497 lb

Width

4.272 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Pallet Quantity

180