HUBBELL
Image of RLB100 RIGID/IMC CONDUIT BODIES
*Representative image
Image of RLB100 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies
Image of RLB100 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLB100

1 in. Rigid LB Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RLB100

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LB Type Conduit Bodies

UPC

092326211932

Dimensions

Cubic Capacity

12 cu.in

Dimensions

5.92 in x 1.82 in x 2.78 in

Height

2.78 in

Length

5.92 in

Trade Size

1 in

Weight

0.62 lb

Width

1.82 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Pallet Quantity

1080

Standard Package

5