HUBBELL
Image of RLR250 RIGID/IMC CONDUIT BODIES
*Representative image
Image of RLR250 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies
Image of RLR250 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLR250

2-1/2 in. Rigid LR Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RLR250

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LR Type Conduit Bodies

UPC

092326213387

Dimensions

Cubic Capacity

157 cu.in

Dimensions

12.83 in x 5.89 in x 3.98 in

Height

3.98 in

Length

12.83 in

Trade Size

2-1/2 in

Weight

4.42 lb

Width

5.89 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

105

Standard Package

1