



Brand: TayMac
Catalog ID: T100
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
T100
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
T Type Conduit Bodies
UPC
050169817025
Dimensions
6.457 in x 2.681 in x 1.89 in
Height
1.89 in
Length
6.457 in
Package Height
2.953 in
Package Length
11.614 in
Package Weight
2.646 lb
Package Width
6.89 in
Trade Size
1 in
Weight
0.453 lb
Width
2.681 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
25
Pallet Quantity
1050
Standard Package
5