

Brand: RigPower
Catalog ID: RMPIII-CMP-40-F-BK
Application
Drilling Rigs and Portable Power
Catalog Number
RMPIII-CMP-40-F-BK
Color
Black
Material
Base Compound - Thermoplastic Elastomer; Contact Material - Brass; Retaining Screw Material - Nylon
Series
RMPIII Series
Type
Pin & Sleeve
UPC
783936185569
Amperage Rating
400 A
Voltage Rating
Cable Range
2/0 AWG - 4/0 AWG
Certified Listed
Nema Rating
UL Enclosure Types 3R, 4X, 12
Operating Temperature Range Celcius
-20° C to +40° C