

Brand: RigPower
Catalog ID: RMPIII-CMP-30-M-G
Application
Drilling Rigs and Portable Power
Catalog Number
RMPIII-CMP-30-M-G
Color
Green
Material
Base Compound - Thermoplastic Elastomer; Contact Material - Brass; Retaining Screw Material - Nylon
Series
RMPIII Series
Type
Pin & Sleeve
UPC
783936186788
Amperage Rating
300 A
Voltage Rating
Cable Range
#6 AWG - 2/0 AWG
Certified Listed
Nema Rating
UL Enclosure Types 3R, 4X, 12
Operating Temperature Range Celcius
-20° C to +40° C
Carton Quantity
50