HUBBELL
Image of 7568 Rod, Expanding/Cross-Plate Anchor, 1in X 8ft Tripleye
Image of 7568 Rod, Expanding/Cross-Plate Anchor, 1in X 8ft Tripleye
play
Buy America(n) Qualified

Rod, Expanding/Cross-Plate Anchor, 1in X 8ft Tripleye

Brand: Chance

Catalog ID: 7568

Expanding/Cross-Plate Anchor Rod 1" (25.4 mm) Diameter Rod, 8' (2438 mm) long with Tripleye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

Product details

General

Application

Earth Tension Anchoring

Catalog Number

7568

Coating

Galvanized, ASTM A-153

Eyenut Style

Tripleye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Type

Anchor Rod

UPC

096359074380

Dimensions

Dimensions

96.000 in x 2.850 in x 1.835 in

Height

1.835 in

Length

96 in

Rod Diameter

1 in

Weight

22.344 lb

Width

2.85 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Pallet Quantity

50

Standard Package

2

Media

Videos

play
CHANCE Expanding Anchors