HUBBELL
Image of C4000746 Rope Sheave Tool for 3 Phase Lift Mast
Image of C4000746 Rope Sheave Tool for 3 Phase Lift Mast
Image of C4000746 Rope Sheave Tool for 3 Phase Lift Mast
Image of C4000746 Rope Sheave Tool for 3 Phase Lift Mast
+1
Image of C4000746 Rope Sheave Tool for 3 Phase Lift Mast

Rope Sheave Tool for 3 Phase Lift Mast

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4000746

Rope Sheave Tool for 3 Phase Lift Mast

  • The sheave will take a 0.75" diameter rope
  • The sheave is included with 3 Phase lifts such as C4002719,with load monitor and is attached at the base of the mast
  • The sheave can be purchased separately and used with the Mast of the C4000744 to create a boom mounted gin
  • The maximum load for the gin is 800 lb

Product details

General

Catalog Number

C4000746

EU RoHS Indicator

No

Style

Boom Mounted Auxiliary Arm

UPC

096359016786

Dimensions

Dimensions

12 in x 7.63 in x 6.25 in

Dimensions Metric

30.5 mm x 19.4 mm x 15.9 mm

Height

6.25 in

Height Metric

15.9 mm

Length

12 in

Length Metric

30.5 mm

Weight

11.5 lb

WeightMetric

5.2 kg

Width

7.63 in

WidthMetric

19.4 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

90

Resources and downloads

Specifications

Sales Drawings