HUBBELL
Image of M1846W Rope Snubbing Bracket With Wheel Tightener and 36 in Chain
Image of M1846W Rope Snubbing Bracket With Wheel Tightener and 36 in Chain
Image of M1846W Rope Snubbing Bracket With Wheel Tightener and 36 in Chain
Image of M1846W Rope Snubbing Bracket With Wheel Tightener and 36 in Chain
+1
Image of M1846W Rope Snubbing Bracket With Wheel Tightener and 36 in Chain
Buy America(n) Qualified

Rope Snubbing Bracket With Wheel Tightener and 36 in Chain

Brand: CHANCE Lineman Grade Tools

Catalog ID: M1846W

Bracket to attach to base of utility pole to manage hand lines and block lines

  • Helps manage ropes and prevents line snarls
  • Comes with 36 in (0.9 m) Chain Tightener Assembly
  • Working Load Limit 1,000 lb.

Product details

General

Catalog Number

M1846W

UPC

096359043737

Dimensions

Weight

7.5 lb

WeightMetric

3.4 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

6

Resources and downloads

Specifications

Sales Drawings