
Brand: Raco
Catalog ID: 6249
Application
Catalog Number
6249
Color
Brass
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Yes
Material
Brass
Paintable/Stainable
No
Type
Covers
UPC
050169062494
Dimensions
3.87 in x 3.87 in x 0.16 in
Height
0.16 in
Length
3.87 in
Package Height
4.25 in
Package Length
5.12 in
Package Weight
0.644 lb
Package Width
5.12 in
Weight
0.75 lb
Width
3.87 in
Certified Listed
UL Listed
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514A
Carton Quantity
40
Minimum Pack Quantity
1
Pallet Quantity
5760