



Brand: Bell
Catalog ID: 5197-5
Catalog Number
5197-5
Color
Gray
Construction
Metallic
Cover Type
Lampholder/Cluster
Number Of Outlets
3
Product Family
Metallic Cluster Covers
Product Type
Weatherproof Covers
Type
Cover
UPC
050169519752
Actual Depth
1.094 in
Cubic Capacity
20.03445 cu.in
Depth
1.125 in
Height
4.22 in
Package Height
4.125 in
Package Length
1.094 in
Package Weight
0.44 lb
Package Width
4.125 in
Width
4.22 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Industry Standard(s)
UL 514A
Nema Rating
NEMA 3R
Number Of Outlets
3
Carton Quantity
6
Packaging Type
Blistercard
Pallet Quantity
768
Standard Package
6