HUBBELL
Image of 5193-7 Round Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, Bronze, Carded
Image of 5193-7 Round Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, Bronze, Carded
play
360 View

Round Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, Bronze, Carded

Brand:

Bell

Catalog ID:

5193-7

Round Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, Bronze, Carded

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • Three hole covers supplied with two closure plugs

Product details

General

Catalog Number

5193-7

Color

Bronze

Construction

Metallic

Cover Type

Lampholder/Cluster

EU RoHS Indicator

Contact Manufacturer

Material

Die Cast Aluminum

Number Of Outlets

1

Type

Cover

UPC

050169519370

Dimensions

Actual Depth

1.094 in

Height

4.125 in

Weight

0.36 lb

Width

4.125 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514A

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

768

Standard Package

6