HUBBELL
Image of RP035-12 RP035-12 Rota-Power Collector Assembly 12 Pole 35 Amp
Image of RP035-12 RP035-12 Rota-Power Collector Assembly 12 Pole 35 Amp
play

RP035-12 Rota-Power Collector Assembly 12 Pole 35 Amp

$3,216.94 USD

Brand: Gleason Reel

Catalog ID: RP035-12

Rota-Power Collector Assembly 12 Pole 35 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

General

Catalog Number

RP035-12

Series

Rota-Power RP Series

UPC

783246019011

Electrical Ratings

Current / Amperage Rating

35 A

Conductor Related

Number Of Poles

12