HUBBELL
Image of ATS-01242 RPSMA Jack to RPTNC Jack Adapter
Image of ATS-01242 RPSMA Jack to RPTNC Jack Adapter

RPSMA Jack to RPTNC Jack Adapter

Brand:

AccelTex Solutions

Catalog ID:

ATS-01242

ATS-01242 (former catalog number ATS-RPSMAJ-RPTNCJ). The AccelTex inline RF connector adapter converts an existing style or gender connector to easily mate with another style or gender. These adapters are built to minimize insertion loss and are an easy and efficient way to change styles and genders within an RF system.

Product details

General

Adapter Type

Straight

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-01242

Compatibility

  • Aruba/HP AP-314
  • Aruba/HP AP-324
  • Aruba/HP AP-334
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Cisco IW9165E
  • Extreme AP310e
  • Extreme AP305CX
  • Extreme AP3000X
  • Extreme AP410e
  • Extreme AP510CX
  • Extreme AP510e
  • Mist AP32E
  • Mist AP41E
  • Mist AP43E

Connector Style 1

RPSMA Jack

Connector Style 2

RPTNC Jack

Durability

Greater than or equal to 500 Cycles

Insulation R-Value

Greater than or equql to 5000 megaohms

Insulator Type

Teflon

Material - Body

Nickel Plated Brass

Material - Contact Pin

Gold Plated Brass

Mating

SMA: 1/4-36UNS-2A and TNC: 7/16-28UNEF-2A

Operating Temperature

-55 to 155 °C

Technology

802.11ac, 802.11n

UPC

662620436517

Dimensions

Dimensions

3.5 in x 2.5 in x 0.5 in

Height

0.5 in

Length

3.5 in

Width

2.5 in

Electrical Ratings

Dielectric Strength

1000 V RMS

Frequency Rating

DC - 5.85 GHz

Impedance

50 Ohms

Certifications And Compliance

Industry Standard(s)

IEC 60169-15 and IEC 60169-17

Resources and downloads

Specifications