HUBBELL
Image of WEGRPX RPX® Wedge Deadend
* Representative image
Image of WEGRPX RPX® Wedge Deadend

RPX® Wedge Deadend

Brand: Hubbell Power Systems

Catalog ID: WEGRPX

Wedge Style Deadend for RPX® Cable

The Hubbell RPX Wedge Style Deadend is designed for fast, easy, and reliable installation of Corning's RPX® aerial fiber optic cable.

  • Easy, quick, and safe deadending of RPX® cable
  • Installation take seconds with no special tools
  • Standard pack: 30

Product details

General

Application

Deadending of RPX® cable

Catalog Number

WEGRPX

Material

Polyethylene

UPC

096359665649

Dimensions

Dimensions

7.9 in x 3.3 in x 1.7 in

Height

1.7 in

Length

7.9 in

Width

3.3 in

Logistics

Carton Quantity

30

Minimum Pack Quantity

30

Resources and downloads

Specifications

Literature