HUBBELL
Image of C1500799 RS4500 New Construction Cap, 12" sq, Tens/Compr
*Representative image
Image of C1500799 RS4500 New Construction Cap, 12" sq, Tens/Compr

RS4500 New Construction Cap, 12" sq, Tens/Compr

Brand: CHANCE Foundation Solutions

Catalog ID: C1500799

Cap, New Construction; For use with RS4500 helical piles; 0.5x12x12"; Two Holes

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • RS4500 Full Tension/Compression cap
  • Finish: Non-galvanized
  • Working Load: 70 kip compression, 70 kip tension

General

Application

Helical Anchoring

Cap Mates With

RS4500

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

70 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

70 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500799

Coating

Ungalvanized

Finish Type

Ungalvanized

Product Family

RS3500

Product Type

Round Shaft New Construction Caps

Shaft Type

RS

Type

Anchor Caps

UPC

096359527923

Dimensions

Capacity - Plate Size (SQ)

12 in

Dimensions

12.00 in x 12.00 in x 7.50 in

Height

7.5 in

Length

12 in

Pipe Wall Thickness

0.375 in

Shaft Size

RS4500

Weight

34 lb

Width

12 in

Certifications And Compliance

Building Code Evaluated

No

Force Related

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

70 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

70 lb/kN

Capacity - Plate Grade

50

Operational

Compression Method

Full Tension/Compression

Configuration

Cap Mates With

RS4500

Logistics

Pallet Quantity

80