HUBBELL
Image of RYAC25AUW RYA25AUW, Heavy Wall Heat Shrink
Image of RYAC25AUW RYA25AUW, Heavy Wall Heat Shrink

RYA25AUW, Heavy Wall Heat Shrink

Brand:

Burndy

Catalog ID:

RYAC25AUW

Product details

General

Catalog Number

RYAC25AUW

Connector Type

Heat Shrink

Plated

Y

Plating Type

Tin - Hot Dipped

UPC

781810423172

UPC 12 Digit

7818104231722

Dimensions

Dimension - Length Overall inch

6.63 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads