HUBBELL
Image of RYA28UKCG1 RYA28UKCG1, URD Mole Terminal Kit
Image of RYA28UKCG1 RYA28UKCG1, URD Mole Terminal Kit

RYA28UKCG1, URD Mole Terminal Kit

Brand:

Burndy

Catalog ID:

RYA28UKCG1

Product details

General

Catalog Number

RYA28UKCG1

Connector Type

Terminal

Die Index

249;K-840

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

UPC

781810426630

UPC 12 Digit

7818104266300

Dimensions

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

2016

Resources and downloads