HUBBELL
SADDLE-BOX® Series, 4 in. Round Ceiling Fan and Fixture Box
Image of 7120-1 SADDLE-BOX® Series, 4 in. Round Ceiling Fan and Fixture Box
Image of 7120-1 SADDLE-BOX® Series, 4 in. Round Ceiling Fan and Fixture Box
play
RACO: Choosing the Correct Ceiling Fan Box
Image of 7120-1 SADDLE-BOX® Series, 4 in. Round Ceiling Fan and Fixture Box
+1
Image of 7120-1 SADDLE-BOX® Series, 4 in. Round Ceiling Fan and Fixture Box

SADDLE-BOX® Series, 4 in. Round Ceiling Fan and Fixture Box

Brand: Raco

Catalog ID: 7120-1

SADDLE-BOX® 4 in. Round Ceiling Fan and Fixture Box

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Round fixture boxes offer an optional front-mounted grounding screw.
  • For use wherever fans (Cat. #7120, 7120-1, 7120VB only) or lighting canopies are to be installed.

General

Bracket Type

No Bracket

Cable Clamps

4

Catalog Number

7120-1

Ceiling Fan Rated

Yes

Color

Black

Fixture Type

Ceiling Fan;Light

Material

Polycarbonate

Product Family

Ceiling Fan Support Boxes

Product Type

Non-Metallic Boxes & Covers

Series

SADDLE-BOX® Series

Size

4 in

Type

Box

UPC

050169712016

Wiring System

  • Nonmetallic Sheathed Cable
  • Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.6 in

Ceiling Fan Lbs.

70 lb

Cubic Capacity

12.5 cu.in

Depth

2.625 in

Fixture Lbs.

210 lb

Height

3.895 in

Size

4 in

Weight

0.258 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Mexico 179,825.

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

24

Pallet Quantity

1680