HUBBELL
Image of PSC4021440 Scaffolding module, 1m x .5m (International Only)
Image of PSC4021440 Scaffolding module, 1m x .5m (International Only)

Scaffolding module, 1m x .5m (International Only)

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC4021440

Insulated Scaffolding module, 1m x .5m. Insulated Scaffolding is not available for sale or use in the USA and Canada.

1m x 0.5m Module - PSC4021440

Product details

General

Catalog Number

PSC4021440

Style

Scaffolding Module, 1m X .5m

Dimensions

Dimensions

43 in x 33 in x 3 in

Dimensions Metric

109.2 mm x 83.8 mm x 7.6 mm

Height

3 in

Height Metric

7.6 mm

Length

43 in

Length Metric

109.2 mm

Weight

16 lb

WeightMetric

7.3 kg

Width

33 in

WidthMetric

83.8 mm

Resources and downloads