




Brand: Hubbell Wiring Device-Kellems
Catalog ID: WSS1SS
Switches are categorized as "high touch" products, used in hospitals and health care. As such they need to be disinfected, minimally once a day. These new scrubswtiches are design to be cleaned. They are smooth, without creaves or joints where bateria can hide and multiply. Stainless Steel coverplates are the choice when concerned about impact and durability.
Able to be disinfected & sanitized
Action
Relay Contact
Actuator
Tap Switch
Application
Hospitals, Medical Areas, locations needing constant cleaning
Catalog Number
WSS1SS
Color
Stainless
Contact Configuration
Relay
Environmental Conditions
indoor
Indicator
na
Insulation
na
Material
Stainless Steel Grade 302/304
Mounting Type
Operating Cycles
50K
Operating Temperature
0-60 degree c
Product Family
Heavy Duty
Size
4 3/4 x 3 inches
Style
General Purpose
Type
Tap
UPC
783585723440
Size
4 3/4 x 3 inches
Weight
0.2 lb
Amperage Rating
8 A
Contact Rating
8 A
Current / Amperage Rating
Voltage Rating
120/277 V
Wattage
960 W
Number Of Poles
3
Environmental Conditions
indoor
Industry Standard(s)
Heavy Duty Switches and Controls
Action
Relay Contact
Actuator
Tap Switch
Indicator
na
Operating Cycles
50K
Operating Temperature
0-60 degree c
Carton Quantity
10