HUBBELL
Image of 250-012-B-081-00 SDC™ Bushing Model 0081-00 46kV 250kV BIL1200A
*Representative image
Image of 250-012-B-081-00 SDC™ Bushing Model 0081-00 46kV 250kV BIL1200A
play
Factory Tour: St. Jerome - Hubbell Power Systems
Image of 250-012-B-081-00 SDC™ Bushing Model 0081-00 46kV 250kV BIL1200A
+1
Image of 250-012-B-081-00 SDC™ Bushing Model 0081-00 46kV 250kV BIL1200A

SDC™ Bushing Model 0081-00 46kV 250kV BIL1200A

Brand: Electro Composites

Catalog ID: 250-012-B-081-00

SDC™ 46kV 1200A OCB Bushing, Bottom connected for Air to Oil application, 20in ground shield, 45.2in creep, rated per SPECIAL

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Tested to C57.19.01/IEC 60137

For Bushing Test Terminals, please see here

General

Application

OCB

Bottom Terminal Type

1 1/2-12

Catalog Number

250-012-B-081-00

Color

Gray

Flange Type

Slotted holes, Painted

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

28.4 in

Below Flange Length

33.5 in

Depth

9.63 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.74 in

Diameter - Below Flange Maximum P

3.74 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.5 in

Diameter - Live Part Top

3 in

Diameter - Rod / Tube

1.5 in

Dimensions

61.87 in x 9.63 in x 9.63 in

Effective Length - Bottom Terminal

2.38 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

9.63 in

Height

9.63 in

Length

61.87 in

Length - Ground Shield

20 in

Length - Insulated Section

53.6 in

Length - Insulation Above Flange

18.2 in

Length - Insulation Below Flange

10.5 in

Length - Live Part Bottom

3 in

Length - Live Part Top

5.3 in

Length - Minimum Oil Immersion Level

20 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

7.37 in

Thickness

1.12 in

Thickness - Flange Plate

0.75 in

Top Terminal Min. Thread Length

4 in

Weight

91 lb

Width

9.63 in

Electrical Ratings

BIL

250 kV

Current Rating

1200 A

kV Class

46 kV

Minimum Creepage

45.2 in

Minimum Strike

20.5 in

Withstand Voltage - 60 Hz Dry

105 kV

Certifications And Compliance

Industry Standard(s)

SPECIAL

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4