HUBBELL
SDC™ Bushing Model 0134-05 27.5kV 150kV BIL2000A
Image of 150-020-T-134-05 SDC™ Bushing Model 0134-05 27.5kV 150kV BIL2000A
*Representative image
Image of 150-020-T-134-05 SDC™ Bushing Model 0134-05 27.5kV 150kV BIL2000A
play
Factory Tour: St. Jerome - Hubbell Power Systems
Image of 150-020-T-134-05 SDC™ Bushing Model 0134-05 27.5kV 150kV BIL2000A
+1
Image of 150-020-T-134-05 SDC™ Bushing Model 0134-05 27.5kV 150kV BIL2000A

SDC™ Bushing Model 0134-05 27.5kV 150kV BIL2000A

Brand: Electro Composites

Catalog ID: 150-020-T-134-05

SDC™ 27.5kV 2000A Transformer Bushing, Bottom connected for Air to Oil application, 21.7in ground shield, 44.9in creep, rated per IEC 60137

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

2-12

Catalog Number

150-020-T-134-05

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

27.5 in

Below Flange Length

32.5 in

Depth

8.64 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.48 in

Diameter - Below Flange Maximum P

3.48 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2 in

Diameter - Live Part Top

3.5 in

Diameter - Rod / Tube

2 in

Dimensions

60 in x 8.64 in x 8.64 in

Effective Length - Bottom Terminal

3.5 in

Effective Length - Top Terminal

4.53 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

8.5 in

Height

8.64 in

Length

60 in

Length - Ground Shield

21.7 in

Length - Insulated Section

49.1 in

Length - Insulation Above Flange

18.1 in

Length - Insulation Below Flange

5.3 in

Length - Live Part Bottom

5.5 in

Length - Live Part Top

5.4 in

Length - Minimum Oil Immersion Level

21.7 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.62 in

Thickness

0.74 in

Top Terminal Min. Thread Length

4.53 in

Weight

104 lb

Width

8.64 in

Electrical Ratings

BIL

150 kV

Current Rating

2000 A

kV Class

27.5 kV

Minimum Creepage

44.9 in

Minimum Strike

20.3 in

Withstand Voltage - 60 Hz Dry

55 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4