HUBBELL
Image of 250-004-T-383-00 SDC™ Bushing Model 0383-00 46kV 250kV BIL400A
*Representative image
Image of 250-004-T-383-00 SDC™ Bushing Model 0383-00 46kV 250kV BIL400A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0383-00 46kV 250kV BIL400A

Brand: Electro Composites

Catalog ID: 250-004-T-383-00

SDC™ 46kV 400A Transformer Bushing, Bottom-Drawlead connected for Air to Oil application, 15in ground shield, 38in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see HereFor Bushing Drawlead Connectors and Adapters, please see Here

General

Application

Transformer

Bottom Terminal Type

1 1/8-12

Catalog Number

250-004-T-383-00

Color

Gray

Flange Type

Gasket recess

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1 1/8-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

29.13 in

Below Flange Length

26.5 in

Depth

12.25 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.5 in

Diameter - Live Part Top

3.5 in

Diameter - Rod / Tube

1.50/0.88 in

Dimensions

55.63 in x 12.25 in x 12.25 in

Effective Length - Bottom Terminal

2.25 in

Effective Length - Top Terminal

2.25 in

Flange Mounting Hole Bolt Circle

10.88 in

Flange Mounting Hole Diameter

0.56 in

Flange Outside Diameter

12.25 in

Height

12.25 in

Length

55.63 in

Length - Drawlead Above Flange

24 in

Length - Ground Shield

15 in

Length - Insulated Section

45.5 in

Length - Insulation Above Flange

18.11 in

Length - Insulation Below Flange

7.7 in

Length - Live Part Bottom

3.08 in

Length - Live Part Top

7.07 in

Length - Minimum Oil Immersion Level

15 in

Sealing Surface Inside Diameter

7.5 in

Sealing Surface Outside Diameter

9.88 in

Stud Inside Diameter

0.88 in

Thickness

1.325 in

Thickness - Flange Plate

1.63 in

Thread Size - Drawlead Connector

3/4-12

Top Terminal Min. Thread Length

2.25 in

Weight

80 lb

Width

12.25 in

Electrical Ratings

BIL

250 kV

Current Rating

400 A

kV Class

46 kV

Minimum Creepage

38 in

Minimum Strike

20 in

Withstand Voltage - 60 Hz Dry

105 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1 1/8-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6