HUBBELL
SDC™ Bushing Model 0497-00 26.4kV 150kV BIL2500A
Image of 150-025-T-497-00 SDC™ Bushing Model 0497-00 26.4kV 150kV BIL2500A
*Representative image
Image of 150-025-T-497-00 SDC™ Bushing Model 0497-00 26.4kV 150kV BIL2500A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0497-00 26.4kV 150kV BIL2500A

Brand: Electro Composites

Catalog ID: 150-025-T-497-00

SDC™ 26.4kV 2500A Transformer Bushing, Bottom-Drawrod connected for Air to Oil application, 10.5in ground shield, 41.5in creep, rated per IEC 60137

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1X BLADE WITH 1X 0.51 DIA HOLE

Catalog Number

150-025-T-497-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

1

Number of Flange Mounting Holes

8

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

3-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

33.58 in

Below Flange Length

22.32 in

Depth

11.38 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2.36 in

Diameter - Live Part Top

4.5 in

Diameter - Rod / Tube

2.00/1.00 in

Dimensions

55.9 in x 11.38 in x 11.38 in

Effective Length - Bottom Terminal

3.15 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

9.84 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

11.38 in

Height

11.38 in

Length

55.9 in

Length - Ground Shield

10.5 in

Length - Insulated Section

40.9 in

Length - Insulation Above Flange

18.2 in

Length - Insulation Below Flange

7.72 in

Length - Live Part Bottom

4.1 in

Length - Live Part Top

10.9 in

Length - Minimum Oil Immersion Level

10.5 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

9.21 in

Stud Inside Diameter

1 in

Thickness

1.075 in

Top Terminal Min. Thread Length

4 in

Weight

123 lb

Width

11.38 in

Electrical Ratings

BIL

150 kV

Current Rating

2500 A

kV Class

26.4 kV

Minimum Creepage

41.5 in

Minimum Strike

20.6 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1X BLADE WITH 1X 0.51 DIA HOLE

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

1

Number of Flange Mounting Holes

8