HUBBELL
Image of 350-020-T-555-00 SDC™ Bushing Model 0555-00 69kV 350kV BIL2000A
*Representative image
Image of 350-020-T-555-00 SDC™ Bushing Model 0555-00 69kV 350kV BIL2000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0555-00 69kV 350kV BIL2000A

Brand: Electro Composites

Catalog ID: 350-020-T-555-00

SDC™ 69kV 2000A Transformer Oil-Oil Bushing, Bottom connected for Oil to Oil application, 10.24in ground shield, 8.9in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

Transformer Oil-Oil

Bottom Terminal Type

M50X2

Catalog Number

350-020-T-555-00

Color

Gray

Immersion Type - Above Flange

Oil

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

No

Top Terminal Type

M50X2

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

14.57 in

Below Flange Length

22.83 in

Depth

11.42 in

Diameter - Above Flange Maximum

5.88 in

Diameter - Below Flange Maximum D <gt/> 1"

4.35 in

Diameter - Below Flange Maximum P

5.88 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2 in

Diameter - Live Part Top

2 in

Diameter - Rod / Tube

2 in

Dimensions

37.4 in x 11.42 in x 11.42 in

Effective Length - Bottom Terminal

3.94 in

Effective Length - Top Terminal

3.94 in

Flange Mounting Hole Bolt Circle

9.84 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

11.42 in

Height

11.42 in

Length

37.4 in

Length - Ground Shield

10.24 in

Length - Insulated Section

27.8 in

Length - Insulation Above Flange

8.1 in

Length - Insulation Below Flange

7.79 in

Length - Live Part Bottom

4.8 in

Length - Live Part Top

4.8 in

Length - Minimum Oil Immersion Level

10.24 in

Sealing Surface Inside Diameter

5.88 in

Sealing Surface Outside Diameter

9.09 in

Thickness

1.175 in

Top Terminal Min. Thread Length

3.94 in

Weight

37 lb

Width

11.42 in

Electrical Ratings

BIL

350 kV

Current Rating

2000 A

kV Class

69 kV

Minimum Creepage

8.9 in

Minimum Creepage - Inside

8.9 in

Minimum Strike

8.9 in

Minimum Strike - Inside

8.9 in

Withstand Voltage - 60 Hz Dry

160 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Oil

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

M50X2

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6