HUBBELL
Image of 075-040-T-602-00 SDC™ Bushing Model 0602-00 12kV 75kV BIL4000A
*Representative image
Image of 075-040-T-602-00 SDC™ Bushing Model 0602-00 12kV 75kV BIL4000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0602-00 12kV 75kV BIL4000A

Brand: Electro Composites

Catalog ID: 075-040-T-602-00

SDC™ 12kV 4000A Transformer Bushing, Bottom connected for Air to Oil application, 7.25in ground shield, 12.7in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

M85x2

Catalog Number

075-040-T-602-00

Color

Gray

Flange Type

Std

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

8

Number of Flange Mounting Holes

8

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

2x Blades with 4x 0.71 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

16.34 in

Below Flange Length

16.14 in

Depth

13.78 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.02 in

Diameter - Conductor Outside Under Insulation

4 in

Diameter - Live Part Bottom

4 in

Diameter - Live Part Top

7 in

Diameter - Rod / Tube

4 in

Dimensions

32.48 in x 13.78 in x 13.78 in

Effective Length - Bottom Terminal

3.94 in

Effective Length - Top Terminal

4.5 in

Flange Mounting Hole Bolt Circle

12.2 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

13.78 in

Height

13.78 in

Length

32.48 in

Length - Ground Shield

7.25 in

Length - Insulated Section

18.99 in

Length - Insulation Above Flange

4.25 in

Length - Insulation Below Flange

2.87 in

Length - Live Part Bottom

6.02 in

Length - Live Part Top

7.47 in

Length - Minimum Oil Immersion Level

7.25 in

Sealing Surface Inside Diameter

6.24 in

Sealing Surface Outside Diameter

11.45 in

Thickness

1.01 in

Thickness - Flange Plate

1 in

Weight

176 lb

Width

13.78 in

Electrical Ratings

BIL

75 kV

Current Rating

4000 A

kV Class

12 kV

Minimum Creepage

12.7 in

Minimum Strike

7.1 in

Withstand Voltage - 60 Hz Dry

38 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

M85x2

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

8

Number of Flange Mounting Holes

8