HUBBELL
SDC™ Bushing Model 0653-01 26.4kV 150kV BIL6300A
Image of 150-063-G-653-01 SDC™ Bushing Model 0653-01 26.4kV 150kV BIL6300A
*Representative image
Image of 150-063-G-653-01 SDC™ Bushing Model 0653-01 26.4kV 150kV BIL6300A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0653-01 26.4kV 150kV BIL6300A

Brand: Electro Composites

Catalog ID: 150-063-G-653-01

SDC™ 26.4kV 6300A GSU Bushing, Bottom connected for Air to Oil application, 10in ground shield, 37in creep, rated per IEC 60137

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

General

Application

GSU

Bottom Terminal Type

1x Blade with 6x 0.69 Dia Holes

Catalog Number

150-063-G-653-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

6

Number of Bolt Holes - Top Terminal

24

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

Silver

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

4x Blades with 6x 0.69 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

22.38 in

Below Flange Length

21.5 in

Depth

14.75 in

Diameter - Above Flange Maximum

13 in

Diameter - Below Flange Maximum D <gt/> 1"

8.38 in

Diameter - Below Flange Maximum P

8.91 in

Diameter - Conductor Outside Under Insulation

6 in

Diameter - Live Part Bottom

8.38 in

Diameter - Live Part Top

9.91 in

Diameter - Rod / Tube

6 in

Dimensions

43.88 in x 14.75 in x 14.75 in

Effective Length - Bottom Terminal

4.28 in

Effective Length - Top Terminal

3.88 in

Flange Mounting Hole Bolt Circle

13.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

14.75 in

Height

14.75 in

Length

43.88 in

Length - Ground Shield

10 in

Length - Insulated Section

33.3 in

Length - Insulation Above Flange

14.1 in

Length - Insulation Below Flange

5.72 in

Length - Live Part Bottom

5.78 in

Length - Live Part Top

4.8 in

Length - Minimum Oil Immersion Level

10 in

Sealing Surface Inside Diameter

9.87 in

Sealing Surface Outside Diameter

12.37 in

Thickness

1.19 in

Weight

269 lb

Width

14.75 in

Electrical Ratings

BIL

150 kV

Current Rating

6300 A

kV Class

26.4 kV

Minimum Creepage

37 in

Minimum Strike

15 in

Withstand Voltage - 60 Hz Dry

55 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1x Blade with 6x 0.69 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

6

Number of Bolt Holes - Top Terminal

24

Number of Flange Mounting Holes

6